PowerPact P-frame Electronic Motor Circuit Protectors
Instantaneous-trip electronic circuit breakers with ampere rating from 600-1200A for larger motors.
PowerPact® P-frame Electronic Motor Circuit Protectors (MCP) are instantaneous-trip circuit breakers designed to offer motor short circuit protection. These are NEC® compliant when installed as part of a combination controller having motor overload protection. They offer simple solutions that deliver more reliable start-ups, provide better protection of equipment and adjust for a wide range of motor starters.
Key Features
- Designed for motor control applications from 600-1200A
- Adjustable trip range between 1200 and 10,000A
- Available in J-interrupting 25kA @ 600Vac and L-interrupting 100 kA @ 480Vac, determined by testing the motor circuit protector in combination with a contactor and overload relay
- UL magnetic trip setting tolerances are -20% and +30% from the nominal value
- Available in unit-mount and I-Line® construction
- Extensive selection of snap-in field installable accessories same as the equivalent PowerPact P-frame circuit breaker
- UL Recognized, CSA, IEC, NOM certified
Related Documents and Downloads
Product Details:
J-interrupting Level – 600 Vac
PJL36060M68 – 600A, Adj. trip range 1200-10,000A
PJL36080M68 – 800A, Adj. trip range 1200-10,000A
PJL36100M69 – 1000A, Adj. trip range 1500-10,000A
PJL36120M70 – 1200A, Adj. trip range 1800-10,000A
L-interrupting Level – 480 Vac
PLL34060M68 – 600A, Adj. trip range 1200-10,000A
PLL34080M68 – 800A, Adj. trip range 1200-10,000A
PLL34100M69 – 1000A, Adj. trip range 1500-10,000A
PLL34120M70 – 1200A, Adj. trip range 1800-10,000A
Applications
- HVAC
- Control Equipment Panels
- Water Wastewater
- Automotive
- Conveyance Lines
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Catalogs |
|
| Powerpact M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers | 0612CT0101 |
Handouts |
|
| Powerpact P- and R-Frame Molded Case Circuit Breakers | 0612HO0201 |
Instruction Bulletins |
|
| Alarm Switch (SD), Overcurrent Trip Switch (SDE) and Auxiliary Switch (OF) for fixed-mounted M-, P- and R-frame and NS630b-NS3200 Circuit Breakers | 48049-271-02 |
| Bus-connected Hardware Kit for M-frame and P-frame Fixed-mounted Circuit Breakers | 48049-282-02 |
| Cam and Interlock Replament Kit ULPCRD10000 | 48049-363-01 |
| P-frame Drawout Circuit Breakers | 48049-336-02 |
trip curves |
|
| ET 1.0M Electronic Trip Unit 600 A | 613-13 |
| ET 1.0M Electronic Trip Unit 800 A-1200 A | 613-11 |