PowerPact D-frame Electronic Motor Circuit Protectors
Instantaneous-trip electronic circuit breakers with ampere rating from 400-600A for larger motors.
PowerPact® D-frame Electronic Motor Circuit Protectors (MCP) are instantaneous-trip circuit breakers designed to offer motor short circuit protection. These are NEC® compliant when installed as part of a combination controller having motor overload protection. They offer simple solutions that deliver more reliable start-ups, provide better protection of equipment and adjust for a wide range of motor starters.
Key Features
- Designed for motor control applications from 400-600A at 600 Vac
- Available trip settings from 5-10 times the handle rating
- J-interrupting rating of 65 kA@ 480 Vac established in combination with motor starters and properly sized overload relays and contactors
- UL magnetic trip setting tolerances are -20% and +30% from the nominal value
- Available in unit-mount constructions for mounting on rails, on backplate or for flush mounting
- Extensive selection of snap-in field installable accessories same as the equivalent PowerPact D-frame circuit breaker
- UL Recognized, CSA, IEC, NOM certified
Product Details:
DJL36400M36 – 400A, Adj. trip range 2000-4,000A
DJL36600M42 – 600A, Adj. trip range 3000-6,000A
Applications
- HVAC
- Control Equipment Panels
- Water Wastewater
- Automotive
- Conveyance Lines
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Data Bulletins |
|
| PowerPact Circuit Breakers for Control Panel Disconnects | 0611DB0402 |
Instruction Bulletins |
|
| Power Distribution Connectors for Circuit Breakers and Switches | 48040-929-04 |