GJL Mag-Gard Motor Circuit Protectors

Instantaneous-trip magnetic-only circuit breakers with ampere rating from 3-75A.

The compact GJL Mag-Gard® instantaneous-trip circuit breaker is magnetic-only for providing short circuit protection of motor circuits. It complies with NEC® when installed as part of a UL Listed combination controller having motor overload protection. It is designed to give reliable and superior performance for control panels or motor control centers on electrical systems up to 600Y/347 Vac.

Key Features
  • Designed for motor control applications from 3-75A at up to 600Y/347 Vac
  • Mag-Loc™ allows to adjust magnetic trip setting between 3 and 11 times the rated current
  • UL magnetic trip setting tolerances are -20% and +30% from the nominal value
  • Tamper-resistant cover seal provided for trip settings
  • Flexible design and can be used with versatile handle operating mechanisms
  • Extensive selection of snap-in field installable accessories same as the equivalent GJL circuit breaker
  • Available in unit mount construction
  • UL Recognized, CSA, IEC certified
Product Details:

GJL36003M01 – 3A, Adj. magnetic trip range 9-33A
GJL36007M02 – 7A, Adj. magnetic trip range 21-77A
GJL36015M03 – 15A, Adj. magnetic trip range 45-165A
GJL36030M04 – 30A, Adj. magnetic trip range 90-330A
GJL36050M05 – 50A, Adj. magnetic trip range 150-550A
GJL36075M06 – 75A, Adj. magnetic trip range 225-825A

Square D logo

Applications

  • HVAC
  • Control Equipment Panels
  • Water Wastewater
  • Automotive

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Commercial and Industrial Circuit Breakers for OEM Applications 0106BR9806
drawings
Circuit Breakers (Mag-Gard Instantaneous - Trip) GJL360(1) GJL_3P_100A_OUTLINE_001
Handouts
The New GJL MAG-GARD Circuit Breaker 0580HO9501
Instruction Bulletins
ACS Cover Screw Seal (G- and J-Frame Circuit Breakers) 48940-152-02