PowerPact with Micrologic Molded Case Circuit Breakers

Direct Access to Energy Management

Today, new-generation PowerPact® with Micrologic® Circuit Breakers set the standards of tomorrow with direct access to energy management.  Integrated metering enhances their impeccable protective functions.  For the first time, Schneider Electric users can monitor energy from 15 A to 3000 A, offering new performance in a remarkably compact device. 

  • Smart. A meter in every breaker
  • Safe. Combining safety and protection with the reliability of Micrologic trip units
  • Simple. Easy to select, install, use
  • Cost-effective metering circuit breakers allow you to monitor, analyze, and adjust energy consumption throughout facilities
    • Reduce energy consumption by identifying large consumers in your facility
    • Optimize energy costs by managing consumption peaks and avoiding penalties
    • Improve energy availability by identifying overloaded equipment and power reserves
  • Simplify maintenance and facility planning with built-in maintenance assistance
    • Cause of trip indication reduces troubleshooting time and provides enhanced safety
    • Load profiles reveal extra capacity or fully loaded circuit at each point in your system
    • Contact wear indication provides a preventative view to circuit breaker replacement
    • Visual LED indicators provide quick view of protection status
  • Gain system flexibility with adjustable protection settings and zone selective interlocking
Resources:

Applications

  • Industrial Buildings
  • Government Buildings
  • Healthcare Facilities
  • Data Centers