PowerPact R-Frame Molded Case Circuit Breakers

Handle ratings from 240 to 3000A.

PowerPact® R-frame Molded Case Circuit Breakers are designed to use an electronic trip system to signal the circuit breaker to open automatically to help protect electrical systems from damage caused by overloads and short circuits.

Features
  • Available in 2-3-4 pole design
  • Available from 240-3000A at up to 600 Vac
  • Interrupting ratings (AIR) include G-35 kA, J-65 kA, K-65 kA and L-100 kA at 480Vac
  • Available in standard (80%) and 100% rating
  • Available with Micrologic® trip units with power metering and monitoring capabilities
  • A wide range of field-installable accessories allows customers to reduce inventory without sacrificing flexibility
  • Optional Ground Fault protection with adjustable nine ground fault pickup levels and five tripping delays using Micrologic 6.0 trip unit
  • RG, RJ, RL have zone-selective interlocking capability (ZSI). Micrologic trip unit 5.0 has short-time ZSI and 6.0 has both short-time and ground-fault ZSI
  • Available in Unit-mount, and I-line (1000A and 1200A only) constructions
  • 2-3 pole automatic molded case switches available at up to 3000A (2500A in 2-pole)
  • UL 489 Listed, CSA, NMX, IEC certified for world wide applications
Related Documents and Downloads
Related Products

Square D logo

Applications

  • Construction
  • Commercial Buildings
  • Control and Monitoring
  • Oil & Gas
  • Marine
  • Industrial Buildings
  • Water Wastewater
  • Healthcare Facilities
  • Data Centers
  • Educational Campuses

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Arc Flash: Solutions for Electrical Workplace Safety 0613BR0302
Commercial and Industrial Circuit Breakers for OEM Applications 0106BR9806
PowerPact with MicroLogic Brochure 0600BR1101
Catalogs
Powerpact M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers 0612CT0101
Data Bulletins
Ground-fault Systems for Circuit Breakers Equipped with Micrologic Trip Units 0613DB9905
PowerPact Circuit Breakers for Control Panel Disconnects 0611DB0402
Square D I-Line Plug-on Connections 0600DB1004
Trip Unit Battery for Micrologic P and H Trip Units 0613DB0401
Handouts
1200 A Powerpact P- and R-Frame Circuit Breakers in I-Line® Panelboards 2110HO0201
Powerpact P- and R-Frame Molded Case Circuit Breakers 0612HO0201
Instruction Bulletins
Alarm Switch (SD), Overcurrent Trip Switch (SDE) and Auxiliary Switch (OF) for fixed-mounted M-, P- and R-frame and NS630b-NS3200 Circuit Breakers 48049-271-02
Dielectric Testing Masterpact and Powerpact Circuit Breakers with Micrologic P and H Trip Systems 48049-550-01
Neutral Current Transformers for Masterpact NW, R-frame and NS1600b-NS3200 Circuit Breakers 48049-222-04
Neutral Current Transformers for PowerPact P- and R-Frame and Compact NS630b-NS1600 Circuit Breakers S1A19454
R-frame and NS1600b-NS3200 Circuit Breakers 48049-243-04
Removable Padlock Attachment for R-frame and NS1600b-NS3200 Circuit Breakers 48049-247-02
RLTB and RLTB4 Terminal Pad Kits 48049-248-04
RLTBE and RLTBE4 Terminal Pad Kits 48049-257-02