PowerPact D-frame Mission Critical Circuit Breaker

High levels of selective coordination in an electronic trip circuit breaker from 60 to 600 A.

The Square D brand PowerPact® D-Frame mission critical circuit breaker delivers high levels of selective coordination in a flexible design that can be easily configured for a variety of applications. Tested to be selectively coordinated with the QO(B) family of branch circuit breakers through 30 kA fault current, this solution delivers full selective coordination downstream of Square D brand transformers ranging from 15 kVA to 300 kVA.

Features
  • Ratings

- UL489 listed
- CSA certified
- Voltage: 208 Y/120 V
- Handle ratings: 60–600 A
- AIR: 65 kA
- Selective coordination rating: 30 kA with QO(B) family of branch breakers

  • Available configurations

- Main breaker in NQ panelboards coming soon
- Unit mount for OEM users
- Plug-in base for OEM users
- Draw-out base for OEM users

  • Electronic trip unit with long-time settings in four sizes

- 150 A, 250 A, 400 A, 600 A

  • Flexibility in design with a wide range of factory or field installable accessories and operating mechanisms
  • Provides full selective coordination when used with the QO(B) family of branch breakers downstream from a 15 – 300 kVA Square D transformer
     
Square D logo

Applications

  • Emergency Power Systems
  • Commercial Buildings
  • Industrial Buildings
  • Selective Coordination
  • Healthcare Facilities
  • Data Centers

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Mission Critical Circuit Breakers Brochure 0600BR0901
Instruction Bulletins
Power Distribution Connectors for Circuit Breakers and Switches 48040-929-04
Power Supply for PowerPact Circuit Breakers S1A80373
PowerPact D-Frame Mission Critical Circuit Breaker Installation BBV51100