LE / LX Molded Case Electronic Circuit Breakers
Combine sensitive measuring capabilities with sophisticated logic.
LE/LX molded case circuit breakers use electronic trip systems to automatically open a circuit under overload or short circuit conditions.
LE/LX Features
- Available in 3 pole design
- Available from 100-600A at up to 600 Vac
- Interrupting ratings of 65 kA at 480 Vac
- Available with standard (80%) and 100% rating (600A sensor are 80% rated only)
- Shunt trip, Under voltage release, auxiliary switches, alarm switches, and Handle padlock attachment are available for field-installation for flexibility
- Optional ground fault protection as factory-installed option only
- Interchangeable rating plugs available
- Zone-selective interlocking on short-time and ground-fault
- Local trip indicators for overload, short circuit and ground fault
- Available in Unit-mount, and I-line constructions
- UL 489 Listed, CSA, IEC certified
Applications
- Commercial Buildings
- Industrial Buildings
For a complete listing of documentation for this product, please consult the Technical Library.