FA / LA Molded Case Circuit Breakers
Basic thermal magnetic protection.
FA/ LA molded case circuit breakers provide basic thermal magnetic protection. Their primary functions are to provide a means to manually open a circuit and automatically open a circuit under overload or short circuit conditions.
FA Features
- Available in 1-2-3 pole design
- Available from 15-100A at up to 600 Vac and 250 Vdc
- Interrupting ratings
- 18 kA at 480Y /277 Vac 10 kA at 125 Vdc in 1-pole
- 18 kA at 480 Vac and 10 kA at 250 Vdc in 2-3 pole design
- FHL-DC is available for 500Vdc protection for ungrounded dc systems from 30–100 A
- Shunt trip, Under voltage release, auxiliary switches, and alarm switches are available as factory-installed option only
- Motor Operator, Handle Operators, Mechanical interlocks, Handle padlock attachment are available for field-installation for flexibility
- Available in Unit-mount, I-line and rear-connected constructions
- UL 489 Listed, CSA, IEC certified
LA Features
- Available in 2-3 pole design
- Available from 125-400A at up to 600 Vac and 250 Vdc
- Interrupting ratings 30 kA at 480 Vdc and 10 kA at 250 Vdc. LH is available with 35 kA at 480 Vac and 50 kA at 250 Vdc
- LHL-DC is available for 500 Vdc UPS (ungrounded dc) systems ranging from 250-400A
- Field installable shunt trip, under voltage release, auxiliary switches, alarm switches, motor operator, handle operators, handle padlock attachment for flexibility
- Available in Unit-mount, I-line, rear-connect constructions
- UL 489, CSA, IEC certified
Related Documents and Downloads
Related Products
Applications
- Construction
- Commercial Buildings
- Control Equipment Panels
- Industrial Buildings
- OEM Commercial
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Data Bulletins |
|
| Determining Current Carrying Capacity in Special Applications | 0100DB0101 |
| Square D I-Line Plug-on Connections | 0600DB1004 |
Handouts |
|
| Classes 660 and 735 Thermal-Magnetic Molded Case Circuit Breakers | 0660HO9601 |
Instruction Bulletins |
|
| FA, FC, FH, SFA and SFH Circuit Breakers | 48940-158-05 |
| LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers | 48049-034-04 |
| Power Distribution Connectors for Circuit Breakers and Switches | 48040-929-04 |