UL 489 Listed Multi 9 Miniature Circuit Breakers with 480Y/277 Vac Rating
Can be used in 480Y/277 Vac systems.
This new series of UL 489 Listed Multi 9™ C60 miniature circuit breakers can be used in 480Y/277 Vac systems. That makes them ideal for many OEM and industrial applications that previously required fuses. With amperages from 0.5 A to 20 A, they are ideal for fuse replacement, yet carry the UL 489 Listing that is required for branch circuit applications. (Previously, only UL 1077 supplementary protectors were rated 480Y/277 Vac at the lowest amperages.)
These breakers are available with two types of terminals: The first is suitable for use with crimp type ring terminals for up to #8 AWG wiring. The second has a two-barrel lug with binding screws, which accepts up to two #10 AWG wire. Both of these terminals provide fingersafe ingress protection per IP20 of IEC EN60529. This feature reduces the potential of incidental contact with live circuit breaker components.
Benefits to OEMs and Their Customers
- Simplifies installation with a compact, DIN-mounted circuit breaker that accepts a wide range of accessories
- Offers alternatives for cable terminations with ring terminals or wire
- Satisfies customers’ preferences to use circuit breakers instead of fuses
- Eliminates costs of spare fuses, blown fuse indicators, additional wiring, etc.
- Reduces concerns and uncertainty of misapplying a UL 1077 supplementary protector where a UL 489 branch circuit breaker is required
- Facilitates exports by providing one common design for UL 489, CSA and IEC applications
For a complete listing of documentation for this product, please consult the Technical Library.
