Multi 9 System UL 489 Miniature Circuit Breakers

Carry UL 489 rating for branch circuit protection in amperage under 10A and is UL 489, IEC 947-2, and CE marked.

This is a UL 489 version of the popular Schneider Electric Multi 9™ C60 family of DIN mountable circuit protection devices. (UL 489 devices provide branch circuit protection, while UL 1077 supplementary protectors do not.) Designed to meet global applications and code requirements, the UL Listed Multi 9 breakers are the first product to carry UL 489, IEC 947-2, and CSA C22.2 ratings as well as the CE mark. The Multi 9 breaker family features an extensive array of accessories.

Features
  • 1-2-3 pole configurations
  • Seventeen UL 489 ratings from 0.5A to 35A
  • Two trip curves available: C curve ( 7 to 10 times handle rating); D curve (10 to 14 times handle rating)
  • Small size: less than 3 /4" wide per pole
  • Interrupting ratings 10K AIR standard
  • System voltages include 120/240Vac and 240Vac; also DC ratings of 60 Vdc (1P) and 125 Vdc (2P)
  • Ring terminals available (with finger-safe option)
  • Padlock attachments for locking in the "OFF" position only
  • Common tripping of all poles
  • Variety of accessories including shunt trip, auxiliary switch, and under-voltage release. Same accessories can be used on both UL 1077 and UL 489 devices
  • Mounting base for from 12 to 60 poles
Related Products

 

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Commercial and Industrial Circuit Breakers for OEM Applications 0106BR9806
Multi 9 System Miniature Circuit Breakers 0600BR0101
Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure 0106BR0505
Specialty Machinery Tunnel Car Wash Solutions 0106BR0504
Catalogs
Multi 9 System Catalog 0860CT0201
Data Bulletins
C60H-DC, UL1077 Supplementary Protectors (DC) 0860DB0801
declarations
Molded Case Circuit Breakers Type C60N, NC100H / Supplementary Protectors
Multi 9 Circuit Breakers / accessories / ground fault
Handouts
Bundled Solution Increases Savings for Packaging Manufacturer 0105AC0505
Bundled Solutions Increase Cost Savings for Packaging Manufacturing 0105AC0508
HVAC System Solutions Brochure 8000HO0817
Merlin Gerin Multi 9 SPD Surge Protective Device 1312HO0101
Mounting Base for Multi 9 C60 Circuit Breakers 0860HO0501
Multi 9 GFP Ground Fault Protectors Handout 0860HO0601
Multi 9 C60 Mounting Base 8000HO0525
Multi 9â„¢ C60 Circuit Breakers 8000HO0604
Spotlight March 2006 8000HO0518
UL 489 Multi 9 C60 Miniature Circuit Breakers with Fingersafe (IP20) Ring-tongue Terminals Handout 0860HO0401
UL 489 Multi 9 C60 Miniature Circuit Breakers with 480Y/277 Vac Rating Handout 0860HO0602
Instruction Bulletins
Multi 9 GFP Ground Fault Protector (RCCB / ID) GHA10850AC
Price Lists
Multi 9, Compact, Masterpact, Interpact and Vigirex Circuit Protection Products 0600PL9701