Mounting Base for Multi 9 C60 Circuit Breakers
Designed for OEM applications.
Designed for OEM applications requiring a large number of Multi 9™ miniature circuit breakers in a single piece of equipment, the mounting base for UL 489 Multi 9 C60 offers a convenient solution to powering the entire group of breakers. This mounting base for C60 breakers provides both a means for mounting as well as a bus for line power.
Features
- Provides group mounting of UL 489 C60 miniature circuit breakers, from 0.5 A to 35 A
- Offers models from 12 to 60 poles
- Features three conductors (for 3-phase); two conductors for single-phase with neutral or DC; one conductor for single-phase (line only)
- No field assembly required, except optional main lugs and main terminal cover
- Allows use of electrical auxiliaries on the circuit breakers
- Designed per UL 67 specifications, the mounting base is UL recognized for use with UL 489 C60 products (but not UL 1077 supplementary protectors)
- Also meets CSA C22.2 #29 and IEC 60439-1 standards and carries the CE mark
For a complete listing of documentation for this product, please consult the Technical Library.
declarations |
|
| Multi 9 Circuit Breakers / accessories / ground fault | |
drawings |
|
| Mounting Base for C60, 1,2 & 3-conductor, 12, 24,36, 48, 60-pole | 48187-001-50 |
Handouts |
|
| Mounting Base for Multi 9 C60 Circuit Breakers | 0860HO0501 |
Instruction Bulletins |
|
| EDPA Lock-On/Off Padlock Attachment for ED, EG, EJ and EK Circuit Breakers | 48840-256-01 |
| EDPAF Lock-Off Only Padlock Attachment for ED, EG, EJ and EK Circuit Breakers | 48840-255-01 |
| Handle Lock-off (Only) Attachment Kits for Multi-9™ Products | 48041-083-01 |
| Mounting Bases for Multi 9™ C60 Circuit Breakers | 48041-053-01 |
| Multi 9 GFP Ground Fault Protector (RCCB / ID) | GHA10850AC |
| USMBLK Lug Kit for C60 Mounting Base | 48041-023-01 |
| USMBTC Terminal Cover for C60 Mounting Base | 48041-024-01 |
