HomeLine® Circuit Breakers
Exclusive features make Homeline® circuit breakers the best value in its class.
The industry's best value in circuit protection in a 1 inch wide industry-standard format for one-pole circuit breakers. The Square D® exclusive Qwik-Open® protection is standard on all 15 A and 20 A circuit breakers—trip reaction within 1/60th of a second. No other circuit breaker trips faster. A comprehensive selection of circuit breakers is available including:
- HOM One-pole standard circuit breakers (15 A to 50 A)
- HOM Two-pole standard circuit breakers (15 A to 200 A)
- HOM Tandem breakers (1-pole, 15/15 A, 20/20 A, 15/20 A, 20/30 A)
- HOM Quad tandems circuit breakers (1- and 2-pole, 15 A to 50 A)
- HOM ground-fault circuit interrupters (1- and 2-pole, 15 A to 50 A)
- Square D arc-fault circuit-interrupters (1-pole, 15 A and 20 A)
- Square D combination arc-fault circuit interrupters (1-pole, 15 A and 20 A)
- Available accessories include handle attachments, filler plates, and neutral lugs
- HOM sub-feed lugs, two-pole, rated 125A and 225A.
Related Products
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Residential Products Catalog | 0110PL9401 |
Data Bulletins |
|
| Determining Current Carrying Capacity in Special Applications | 0100DB0101 |
| Homeline 2-pole High Amp Circuit Breakers and 225 A Sub-feed Lugs (Single-phase Applications Only) | 0750DB0301 |
| The Truth About AFCIs | 0760DB0201 |
drawings |
|
| High Amp Homeline miniature circuit breakers | 48852-121-01 |
Handouts |
|
| HOMELINE Quad Circuit Breaker (HOMT) | 0751HO0001 |
| Square D® Residential Products | 0102HO0501 |
Instruction Bulletins |
|
| Homeline 150-200 A Circuit Breaker and Homeline 225 A Sub-feed Lug | 48840-229-01 |
| Homeline Circuit Breaker and Arc-fault Circuit Interrupter | 48840-122-03 |
| HOMQPA, HOM2PALA, and HOM2PAHA Padlock Attachments | 48840-215-01 |
| Installation Information for HOM2175SB Surgebreaker Secondary Surge Arrester | 48040-977-01 |
| QOM2 Main Circuit Breaker for QO Series S _ _ and HOM Series S _ _ Load Centers | 48940-014-05 |
| Two-pole Homeline Circuit Breaker and Ground Fault Circuit Interrupter (GFCI) | 48840-058-03 |