Arc-fault Circuit Interrupters
The protection homeowners and their families deserve.
Featuring exclusive digital technology, the Square D® Arc-Fault Circuit Interrupter (AFCI) detects overloads, short circuits and arc-faults better than analog technology - providing superior protection against threatening arc-faults. The AFCI effectively stops the flow of current before a electrical fire can start.
Square D AFCIs:
- Utilize patented digital technology to provide unequaled protection
- Provide high energy (parallel) arc-fault protection for the entire circuit
- Stop current flow when a particular arc-fault condition is detected
- Fit seamlessly in QO® and HomeLine® applications
- Give homeowners and their families peace of mind.
Related Documents and Downloads
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Introducing: Intelli-Trip | 0760BR1101 |
| NEMA AFCI Brochure | NEMA AFCI 8 Page Brochure |
| PRODUCT RECALL INFORMATION: Square D Arc Fault Circuit Breakers | 0760BR0401 |
Data Bulletins |
|
| Arc Fault Circuit Interrupter Tester? Not Really. White Paper | 0760DB0501 |
| Compatibility between Smoke Alarms and AFCIs | 0760DB0502 |
| Determining the Cause of AFCI Tripping | 0760DB0204 |
| Shared Neutrals in Residential Wiring | 0760DB0203 |
| The Truth About AFCIs | 0760DB0201 |
Handouts |
|
| 2005 NEC Proposal Handout | 0760HO0301 |
| Back Up Power Solutions | 0102HO9901 |
| Combination Arc Fault Circuit Interrupter | 0760HO0701 |
National Advertisings |
|
| Why AFCIs? | NFPAJournalCAFI |