Micrologic Trip Units
For PowerPact P- and R-frame and Masterpact NW/NT power circuit breakers.
PowerPact® P- and R-frame molded case circuit breakers and all Masterpact® power circuit breakers are equipped with the Micrologic® trip system to protect power circuits and loads. Micrologic trip systems use a set of current transformers (called CTs or sensors) to sense the current, a trip unit to evaluate the current m and a tripping solenoid to trip the circuit breaker. Micrologic trip-units are field-interchangeable.
Protection Level
2.0 – LS0: Long Time+ Short Time+ Zero Delay protection, IEC rated
3.0 – LI: Long Time + Instantaneous protection, UL Listed and ANSI Certified
5.0 – LSI: Long Time + Short Time + Instantaneous protection, UL Listed, ANSI Certified, and IEC Rated
6.0 – LSIG: Long Time + Short Time + Instantaneous + Ground fault protection, UL Listed, ANSI Certified, and IEC Rated
Models
Micrologic (Standard) 2.0, 3.0 and 5.0 Trip Units
- True RMS sensing
- LI, LSI trip configurations
- LS0 trip configuration for IEC
- Field-interchangeable long-time rating plugs
- LED long-time pickup indication
- Test kits available
- Thermal imaging
Micrologic (Ammeter) 2.0A, 3.0A, 5.0A and 6.0A Trip Units
Includes all features listed for Micrologic standard trip unit, as well as:
- LI, LSI, LSIG trip configurations
- LS0 trip configuration for IEC
- Digital ammeter—phase and neutral (4-pole only)
- Phase loading bar graph
- LED trip indication
- Zone-selective interlocking (ZSI) (short-time & ground-fault)
- Optional Modbus® communications—PowerLogic® compatible
Micrologic (Power) 5.0P and 6.0P Trip Units
Power measurement and advanced protection features includes all features listed for Micrologic ammeter trip unit, as well as:
- LSI trip configuration with programmable ground fault alarm
- LSIG (Ground-fault trip) with programmable ground fault alarm
- Incremental “fine tuning” of L, S, I, and G pickup and delay settings
- LCD dot matrix display and LED trip indication
- Advanced user interface
- Advanced protection IDMTL—selectable long-time delay bands
- Neutral protection
- Power measurement
- Contact wear indication
- Modbus communications—PowerLogic compatible
- Local and remote settings
Micrologic (Harmonic) 5.0H and 6.0H Trip Units
Power quality measurement and advanced protection features. Includes all features listed for the Micrologic P (Power) trip unit, as well as:
- Enhanced power measurements functions
- Power quality measurements
Related Products
Applications
- Commercial Buildings
- Industrial Buildings
- Healthcare Facilities
- Wind Farm
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.