Masterpact NW and NT Circuit Breakers with Arc Flash Protection

Industry-leading protection for personnel and equipment.

The new technology employed in the Masterpact® NW and NT circuit breakers make them unique in the industry. The technology provides the following benefits:

  • Comparable or better arc flash incident energy and personnel protection to fuse protected circuit breakers
  • Reliable power
  • A smaller footprint
  • Reduced maintenance needs
  • High interrupting ratings without fuses: Masterpact NW = 200,000 A at 508 Vac
  • Circuit breakers designed for all applications:
    • High withstand-rated circuit breakers for system coordination
    • High close and latch ratings for systems with high inrushes, etc.
    • Quick-opening designs for high available fault currents
    • Quick-opening designs for arc flash protection without fuses

Masterpact NW and NT circuit breakers installed in PZ4 switchgear make possible smaller and safer installations. Since the Masterpact NW and NT circuit breakers do not need fuses, the following problems are eliminated:

  • hazards associated with changing fuses;
  • the need for additional mechanical hardware and items that can wear out, including fuse holders, blown fuse indicators, single-phasing devices, etc. that must be maintained or replaced and can become dislodged and cause arcing events;
  • higher energy costs caused by additional resistances in the fuse holder and connections;
  • larger equipment footprints;
  • higher installation and service-life costs;
  • the need to stock and replace fuses after overloads or short circuits

UL Listed Masterpact NT Series with Arc Flash Protection
  • Available in 800A and 1200A frame ratings
  • Interrupting Rating: 200kA at 240Vac, 100kA at 480Vac
  • Meets UL 489 standards
UL Listed Masterpact NW Series with Arc Flash Protection
  • Available in 800A, 1200A, 1600A, and 2000A frame ratings
  • Interrupting Rating: 200kA at 240Vac, 150kA at 480Vac, 100kA at 600Vac
  • Meets UL 489 standards
ANSI Certified Masterpact NW Series with Arc Flash Protection
Related Products
  • Available in 800A, 1600A and 2000A frame ratings
  • Interrupting Rating: 200kA at 254Vac, 200kA at 508Vac, 130kA at 635Vac
  • Meets UL 1066 and ANSI C37 standards
Related Documents and Downloads

Related Products

Square D logo

Applications

  • Commercial Buildings
  • Industrial Buildings
  • Water Wastewater
  • Healthcare Facilities
  • Wind Farm
  • Data Centers

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Arc Flash: Solutions for Electrical Workplace Safety 0613BR0302
Commercial and Industrial Circuit Breakers for OEM Applications 0106BR9806
Catalogs
Masterpact NT/NW Universal Power Circuit Breakers 0613CT0001
Data Bulletins
Arc Flash Protection with Masterpact® NW and NT Circuit Breakers 0613DB0202
Arc Flash Reduction Methods 3000DB0810
Arc Flash Reduction Systems-Are They Always a Good Idea? 0600DB0901
Arc-flash Application Guide 0100DB0402
Ground-fault Systems for Circuit Breakers Equipped with Micrologic Trip Units 0613DB9905
Masterpact NW UL/ANSI Terminations 0613DB0201
Handouts
Masterpact NT ANSI-Certified/UL1066-Listed Power Circuit Breakers 0613HO0201
Masterpact NT UL 489 Insulated Case Circuit Breaker 0613HO0203
MASTERPACT NW ANSI-Rated Low Voltage Power Circuit Breakers 0613HO9901
Masterpact NW UL489 Listed Insulated Case Circuit Breakers 0613HO0102
Model 6 Motor Control Centers with Masterpact Circuit Breakers Handout 8998HO0501
NEW: Application Solutions: Arc Flash Protection with Masterpact NW and NT Circuit Breakers 0613HO0204
Instruction Bulletins
Bus Connectors (UL/ANSI) for Masterpact NT and Drawout P-frame Circuit Breakers 48049-327-01
Connectors for UL Listed and ANSI Certified Masterpact NW Circuit Breakers 48049-219-03
Dielectric Testing Masterpact and Powerpact Circuit Breakers with Micrologic P and H Trip Systems 48049-550-01
Masterpact NT Low-voltage Power/ Insulated Case Circuit Breaker 48049-225-04
Masterpact NW Low-voltage Power / Insulated Case Circuit Breaker 48049-106-06
Metering Current Transformers for Masterpact® NW Circuit Breakers 48049-157-02
Neutral Current Transformers for Masterpact NT, P-frame and NS630b-NS1600 Circuit Breakers 48049-273-04
Neutral Current Transformers for Masterpact NW, R-frame and NS1600b-NS3200 Circuit Breakers 48049-222-04
Primary Injection Test Kit for Masterpact® NW Circuit Breakers 48049-898-01
Primary Injection Test Kit ULW10027 for Masterpact® NT Circuit Breakers 48049-899-01
Push-in Connectors for Masterpact NT, P-frame and NS630b-NS1600 Drawout Circuit Breakers 48049-292-01
Push-in or Ring Terminal Cradle Position Switch for Masterpact NW Drawout Circuit Breakers 48049-154-01
Shutter Kit for UL Listed and ANSI Certified Masterpact NT and P-frame Drawout Circuit Breaker 48049-294-02
Shutter, Shutter Padlock Provision and Shutter Indicator for Ul/ANSI Masterpact NW Circuit Breakers 48049-152-01
Price Lists
Masterpact NT/NW Universal Power Circuit Breakers 0613PL0001
trip curves
613-15 Masterpact NW Low Arc Flash Circuit Breaker (L1F AND LF) 800-2000 A, 60 Hz 613-15
613-16 Masterpact NT Low Arc Flash Circuit Breaker (L1F AND LF) 800-1200 A, 60 Hz 613-16