ANSI Certified Masterpact Circuit Breakers
Available in NT series up to 800A and in NW series up to 6000A.
The ANSI Certified Masterpact® NT/NW Circuit Breakers are designed to meet the requirements of UL 1066 and ANSI C37. These are designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. All Masterpact circuit breakers are designed to open and close a circuit manually, and to open the circuit automatically at a predetermined overcurrent setting.
ANSI Certified Masterpact NT series features
- Available in frame ampere rating up to 800A
- Interrupting Rating 42kA at 254Vac, 42kA at 508Vac
- Available in fixed and drawout constructions
- Rotated rear terminals (rotatable from horizontal to vertical and vice versa) and front-connected terminals are available
ANSI Certified Masterpact NW series features
- Available in frame ampere ratings up to 4000A (W-frame) and 5000A (Y-frame, wide-construction)
- Interrupting Rating 200kA at 254Vac, 200kA at 508Vac, 130kA at 635Vac
- Available in fixed and drawout constructions (Drawout in W-frame available only up to 3200A)
- Rotated rear terminals (rotatable from horizontal to vertical and vice versa) and front-connected terminals are available
Common features
- Rated for AC voltage systems through 635V
- Cradle position indicator: connected, test and disconnected
- Simple, visual contact wear indicators available
- Full complement of field-installable accessories common to all standards available for flexibility and helps in reducing inventory holding cost
- Four interchangeable and upgradeable Micrologic trip unit models to choose from
- Available PowerLogic® based power metering and monitoring capabilities
- Meets UL 1066 and ANSI C37 standards
Read about Masterpact NW Circuit Breaker Customer Announcements and Updates.
Related Documents and Downloads
Related Products
- Micrologic Trip Units
- Masterpact NW and NT Circuit Breakers with Arc Flash Protection
- Masterpact NW Remote Racking Device
Applications
- Commercial Buildings
- Industrial Buildings
- Water Wastewater
- Healthcare Facilities
- Wind Farm
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.