GC-200 Ground-fault Relay System
For ground-fault protection at any level: main, feeder and branch circuits from 30mA to 1200A.
The GC-200 Ground-fault relay system protects a grounded distribution system from low level arcing ground faults. The system includes the GC-200 relay, a sensor (current transformer), and optional GC DSP display, and is used with a bolted pressure switch or circuit breaker to open a circuit upon detection of a ground fault.
GC-200 Relay Features
- Five models with sensitivities suitable for main, feeder, or branch circuits
- Ten adjustable pickup settings for each model
- Small, non-metallic enclosure mounts on DIN rail
- 10 A and 5 A output contacts for trip and alarm
- Zone-selective interlocking (ZSI) to optimize coordinated systems
- I2t inverse time characteristics
GC DSP Display (Optional)
- Real-time display of ground-fault values
- Recalls ground-fault at last trip or at maximum since reset
- Allows remote testing or resetting of the relay for flexibility
- LCD back-lit display for easy reading
- Surface mounts over panel meter cutout
- Fine adjust pickup settings
Sensors
- Zero sequence sensing current transformer for all phases and neutral
- Several sizes of toroids and rectangular CTs
- Many are split-core or open frame for ease of installation
Applications
- Automotive
- Healthcare Facilities
- Industrial Markets
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Data Bulletins |
|
| GC-200 Ground-Fault Relay System with GC2DSP Display | 0600DB0002 |
| Ground-Censor Ground-Fault Protection System Type GC | 0931DB0101 |
| GROUND-CENSOR® Ground Fault Protection System for Equipment | 40268-292-01 |
| Reducing Fault Stress with Zone-selective Interlocking | 0600DB0001 |
declarations |
|
| Modified Differential Ground Fault Module, Type MDGF, S48891 | |
Instruction Bulletins |
|
| GC DSP Ground-fault Display | 48049-220-02 |
| GC-200 Ground Fault Relay | 48049-212-05 |
| GC2DSP Display for GC-200 Ground-Fault Relay | S1A43091 |
| Ground-Censor® Ground Fault Protection System Field Test Procedure Type GC | 63020-271-01 |
