Multi 9 C60H-DC Circuit Breaker
Designed per UL 1077 to provide overcurrent protection within appliances or electrical equipment.
C60H-DC supplementary protectors are designed per UL 1077 to provide overcurrent protection within appliances or electrical equipment, where a branch circuit protection is already provided or not required. Devices are designed for direct current (DC) control circuit applications.
Features
- 1- and 2-Pole Construction
- 0.5–63 A (up to 40 A in UL 1077)
- DC Voltage
Nominal: 1-pole 250 Vdc, 2-pole (wired in series) 500 Vdc
Operating Voltage: 1-Pole 12–250 Vdc, 2-Pole 12–500 Vdc
High Voltage Withstand (Uimp): 6 kV
- Interrupting Rating: 5 kA at 250 Vdc and 500 Vdc
- Trip-Free Mechanism
Contacts cannot be held in the I - ON position when the supplementary protector is tripped automatically.
- Positive Break Indication
Along with the international I/O markings, a green mechanical indication on the front face of the supplementary protector shows that all poles are open.
- Fast Closing
Allows increased service life of the supplementary protectors.
- Limits Let-Through Current
Prevents loads from getting damaged during short circuit by fast opening of the contacts.
- Endurance (O-C)
— Electrical
3,000 cycles (where L/R=2ms)
6,000 cycles where the circuit is resistive
— Mechanical
20,000 cycles
- Thermal-Trip Element
Thermal-trip elements are factory calibrated at 25°C/77°F
- Magnetic-Trip Element
Curve C: Magnetic release operates between 7 and 14 times ampere rating.
- Compliance with International Standards
— UL1077
— IEC 60947-2
— EN 60947-2
— CCC / GB 14048.2
— CE marked
- System Accessories and Electrical Auxiliaries
Same as used in Multi 9 C60 range (see 0860CT0201 for details).
- Mounting and Connections
— DIN-Rail Mounting
— Standard box lug connection and optional field-installable ring tongue terminal kit.
Applications
- Crane & Hoist
- Solar Installations
- OEM Commercial
- Metals
- Healthcare Facilities
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
| Multi 9 System Miniature Circuit Breakers | 0600BR0101 |
Data Bulletins |
|
| C60H-DC, UL1077 Supplementary Protectors (DC) | 0860DB0801 |
