Masterpact DC Circuit Breaker

Insulated case circuit breakers designed for dc voltage systems.

Masterpact® NW Circuit Breakers are designed to protect electrical systems from damage caused by short circuits. These UL® Listed circuit breakers are for use on ungrounded systems rated 500 Vdc nominal (600 Vdc maximum) or less. IEC Rated circuit breakers are for use on ungrounded, grounded middle point, or grounded negative systems rated up to 900 Vdc maximum.

Features
  • Configurations: Drawout or Fixed Mount, 3-Pole or 4-Pole
  • Ratings:
    • UL489 Supplement SC (3-pole only)
    • NEMA AB1
    • CSA C22.2 No. 5-02
    • IEC 60947-2
  • 100% Rated Circuit Breaker: Masterpact circuit breakers are designed for continuous operation at 100% of their current rating.
  • True Two-Step Stored Energy Mechanism: Masterpact circuit breakers are operated via a stored energy mechanism which can be manually or motor charged. The closing time is less than five cycles.
  • Field-Installable Accessories: Most accessories are field installable with only the aid of a screwdriver and without adjusting the circuit breaker. The uniform design of the circuit breaker line allows most accessories to be common for the whole line.
  • Reinforced Insulation: Two insulation barriers separate the circuit breaker front from the current path.
  • Isolation Function by Positive Indication of Contact Status: The mechanical indicator is truly representative of the status of all the main contacts.
  • Segregated Compartment: Once the accessory cover has been removed to provide access to the accessory compartment, the main contacts remain fully isolated. Furthermore, interphase partitioning allows full insulation between each pole even if the accessory cover has been removed.
  • Front Connection of Secondary Circuits: All accessory terminals (ring terminals are available as an option) are located on a connecting block which is accessible from the front in the connected, test and disconnected positions. This is particularly useful for field inspection and modification.
  • Reduced Maintenance: Under normal operating conditions, the circuit breaker does not require maintenance. However, if maintenance or inspection is necessary, the arc chambers are easily removed so you may visually inspect the contacts and wear indicator groove. The operation counter can also indicate when inspections and possible maintenance should be done.
Square D logo

Applications

  • Crane & Hoist
  • Solar Installations
  • OEM Commercial
  • Metals
  • Healthcare Facilities
  • Data Centers

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Commercial and Industrial Circuit Breakers for OEM Applications 0106BR9806
Catalogs
Masterpact NW DC Circuit Breakers 0613CT0501
Instruction Bulletins
Arc-chute Replacement Kit for Masterpact NW Circuit Breakers 48049-304-01
Auxiliary Switch (OF) for Masterpact NW Drawout and Fixed Circuit Breakers 48049-140-02
Auxiliary Switch (OF) Kit for Masterpact NT Circuit Breakers 48049-238-01
Cradle Key Interlock for Masterpact NT and P-frame and NS630b-NS1600 Circuit Breakers 48049-228-02
Cradle Key Interlock for Masterpact NW Drawout Circuit Breaker 48049-156-02
Cradle Position Switch (CD, CT and CE) for Masterpact NT, P-frame and NS630b-NS1600 Drawout Circuit Breakers 48049-232-01
Cradle Rejection Kit for Masterpact NTand P-frame Circuit Breakers 48049-231-01
Door Interlock for Masterpact NT and Electrically Operated P-frame and NS630b - NS1600 Circuit Breaker 48049-229-01
Electric Reset (RES) and Additional Overcurrent Trip Switch (SDE2) for Masterpact NW Drawout and Fixed Circuit Breakers 48049-150-03
Electrical Closing Push Button (BPFE) for Masterpact NT Fixed and Drawout Circuit Breakers 48049-240-01
HKK1 Hybrid Kirk Key Interlock Kit for Masterpact NW Circuit Breakers 48940-339-01
Horizontal and Vertical Mounting Plates for Masterpact NW Fixed Circuit Breaker 48049-195-01
Masterpact NW Cradle Interlock Defeat Tool 48049-895-01
Mechanical Interlocking Kits for Masterpact® NW Fixed and Drawout Circuit Breakers 48049-159-01
Open Position Key Interlock for Masterpact NT and Electrically-operated P-frame and NS630b-NS1600 Circuit Breakers 48049-233-01
Open Position Locking for Masterpact NW Circuit Breakers 48049-197-02
Operations Counter (CDM) for Electrically-operated P-frame, NS250b-NS1600 and Masterpact NT Circuit Breakers 48049-235-01
Push Button Lock for Masterpact NT and Electrically Operated P-frame and NS630b-NS1600 Circuit Breakers 48049-234-01
Push-in Connector for Fixed-mounted Masterpact NW/NT Circuit Breakers 48049-223-01
Push-in Connectors for Masterpact NT, P-frame and NS630b-NS1600 Drawout Circuit Breakers 48049-292-01
S48477 and S48478 Connected/Closed Switch (EF) for Masterpact NW Drawout Circuit Breaker 48049-196-01
S48534 Electrical Closing Push Button (BPFE) For Masterpact® NW Fixed and Drawout Circuit Breakers 48049-173-01
S48535 Operations Counter (CDM) for Masterpact NW Drawout and Fixed Power Circuit Breaker 48049-174-01
S48536 Push Button Lock for Masterpact NW Circuit Breakers 48049-198-01
S48579 Door Interlock for Masterpact NW Drawout Circuit Breakers 48049-176-01
S48614 Cable Door Interlock Kit for Masterpact NW Circuit Breakers 48049-326-01
Safety Shutters for Masterpact NW IEC Drawout Circuit Breakers 48049-287-01
Source Changeover Interlocking Three Masterpact® NW Circuit Breakers 48049-144-01
Spring-charging Motor (MCH) for MASTERPACT NW Fixed and Drawout Circuit Breakers 48049-149-02
Undervoltage Trip (MN), Shunt Trips (MX1 and MX2), and Shunt Close (XF) for Masterpact NW Fixed and Drawout Circuit Breakers 48049-146-01
Price Lists
Masterpact NT/NW Universal Power Circuit Breakers 0613PL0001