Dual Rated AC/DC Circuit Breakers
Circuit breakers that have both dc ratings and ac ratings for application on either system.
Standard dual-rated ac/dc circuit breakers may be used in dc system applications and will provide thermal (overload) protection as shown on the ac time-current characteristics curve. These circuit breakers are UL Listed for application in dc systems using the instantaneous trip multiplier for the ac time-current characteristic curve. Standard ac/dc circuit breakers may be used on grounded or ungrounded dc systems.
Related Products:
- QO/QOB – Available with dc voltage ratings from 48 Vdc to 125 Vdc.
- QOU – Available with dc voltage ratings from 48 Vdc to 125 Vdc
- Multi 9 - Available with dc voltage ratings from 60 Vdc to 125 Vdc
- FA and LA – Available with dc voltage ratings from 125 Vdc to 250 Vdc
- PowerPact® H-frame and J-frame – UL/CSA labeled for applications up to 250 Vdc
Applications
- Crane & Hoist
- Solar Installations
- OEM Commercial
- Metals
- Healthcare Facilities
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Catalogs |
|
| Masterpact NW DC Circuit Breakers | 0613CT0501 |
Data Bulletins |
|
| C60H-DC, UL1077 Supplementary Protectors (DC) | 0860DB0801 |
| DC-Rated Thermal Magnetic Molded Case Circuit Breakers | 0601DB0401 |