500 Vdc Thermal-magnetic Circuit Breakers
Thermal-magnetic protection for ungrounded systems up to 500 Vdc nominal (600 Vdc maximum) from 30A – 2500A.
Systems that use batteries as a power source, such as an uninterruptible power supply (UPS), require special consideration when specifying overload protection. Square D® 500 Vdc thermal magnetic circuit breakers are designed per UL Supplement SC for use in an ungrounded dc system using an uninterruptible power supply (UPS), with a nominal voltage of 500 Vdc or a maximum (floating) voltage of 600 Vdc.
Features
- Low magnetic trip settings provide increased protection for equipment and batteries during a short-circuit
- Adjustable instantaneous trip readily accessible as a single adjustment on the face of the circuit breaker (except the PAF-DC and PCF-DC which have fixed magnetic settings)
Related Products
- PowerPact® J-frame DC – From 100 A – 250 A, a versatile solution for ungrounded 500Vdc applications.
- LHL-DC – Designed for 500 Vdc UPS (ungrounded dc) systems ranging 250 A to 400 A
- MHL-DC – A circuit breaker that ranges from 450A – 1200A for the protection of ungrounded 500 Vdc systems
- PAF-DC / PCF-DC – Thermal-magnetic circuit breakers with fixed settings for ungrounded 500 Vdc systems ranging from 1200 A – 2500 A
Applications
- Crane & Hoist
- Solar Installations
- OEM Commercial
- Metals
- Healthcare Facilities
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Commercial and Industrial Circuit Breakers for OEM Applications | 0106BR9806 |
Data Bulletins |
|
| DC-Rated Thermal Magnetic Molded Case Circuit Breakers | 0601DB0401 |
