Power-Zone Metal-Enclosed Busway

Ideal choice for systems in utilities, municipal facilities, research and development centers and other industrial or commercial applications.

Square D® Power-Zone® Metal-Enclosed Busway is a non-segregated metal-enclosed electrical busway designed specifically to tackle the challenges of custom-designed systems. Its versatility and ease of installation make it the ideal choice for systems in utilities, municipal facilities, research and development centers and other industrial or commercial applications.

  • Designed for feeder applications from 600V up to 35kV, with amperage ratings from 1200A to 4000A.
  • Heavy-duty busway system is a completely coordinated package that includes all auxiliary accessory and support materials necessary for connections to transformers, switchgear, motor control centers and large motors.
  • Every Power-Zone is custom-designed and manufactured and is tailored to the specific requirements of each application.
Square D logo

Applications

  • Commercial Buildings
  • Industrial Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Busway Systems 5600CT9101
Instruction Bulletins
Power-Zone Metal-Enclosed Bus Duct System 45123-889-01