Multi-Featured Altivar 61

Multi-featured drives for 3-phase asynchronous motors from 1 to 900 HP

The Altivar® 61 offers a wide range of functions for centrifugal pumps and fans from 1 to 900 HP.

Its evolutionary design meets your requirements to manage and monitor your building's HVAC and pumping functions.
The Altivar 61 drive reduces energy costs by adjusting motor speed to the required flow of fluids. It will also lower installation costs by eliminating throttling values, dampers or inlet guide vanes typically used to control the flow of fluids. In addition, building occupant comfort is maximized with accurate flow control.  Click here to see an example calculation of energy cost reduction

 

To help you understand your potential savings with our Altivar variable frequency drives, we’ve  developed two new tools.

> Energy Consumption Simulator

> ECO2 Energy Calculator

> Learn more

 

 

 

 

 

Features and Benefits

  • Single Phase Input, 3-phase output, 0.5 to 30 HP at 208/230Vac;
  • 3 Phase Input, 3-phase output, 1 to 125 HP at 208/230Vac
  • 3 Phase Input, 3-phase output, 1 to 900 HP at 380/480Vac
  • 3 Phase Input, 3-phase output, 2 to 800 HP at 500/690Vac

The ATV61 is designed to be use on the following equipment:

  • Heating and Air Conditioning Fans
  • Ventilation Fans for Exhaust/Smoke Extraction
  • Cooling Tower Fans
  • Multi-pump Water Distribution
  • Municipal Water / Waste Water Pumps
  • Hot Water / Chilled Water Pumps  The move to “green buildings” is on! 

 Click Here to learn how the Altivar 61 can help make your building green!

 

 

Applications

  • HVAC
  • Healthcare Facilities
  • Data Centers
  • Educational Campuses
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Altivar 61 Variable speed AC drives 8800BR0601
Marine Solutions Brochure 8000BR0932
Packaging Control Technology 106BR0303
Catalogs
HVAC & R machine control solutions - Catalog 2011 DIA6ED2110101EN-US
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Data Bulletins
Boosting the Energy Efficiency of HVAC Systems with Variable Speed Drives 8800DB0601
The Effects of Available Short-Circuit Current on AC Drives 8800DB0801
drawings
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 1 ATV_61_71_FRAME_SIZE_1
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 2 ATV 61_71_FRAME_SIZE_2
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 3 ATV_61_71_FRAME_SIZE_3
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 4 ATV 61_71_FRAME_SIZE_4
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 5 ATV_61_71_FRAME_SIZE_5
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 6 ATV 61_71_FRAME_SIZE_6
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 7 ATV 61_71_FRAME_SIZ_ 7
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 8 ATV 61_71_FRAME_SIZE_8
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 9 ATV 61_71_FRAME_SIZE_9
Price Lists
AC Drives and Soft Starts Price Guide 8800PL9701
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Multi-loader Cord Set User Instruction Sheet, BBV48789
Multi-Loader User Manual, BBV48778