Mid-Range Altistart 22
Soft starters for pumps and fans from 17 A to 590 A
Focus on savings and safety in your installations - Up to 50% reduction in wiring time
A mid-range soft start designed for 3-phase motors rated 17 to 590 A, 3 to 500 hp. For commercial and light duty industrial applications.
The Altistart ® 22 soft start offers such standard features as:
- Reduces your operating costs
- Simplifies wiring
- Protects your electrical installation
- Saves space with a fully equipped product
- Integrates bypass and protection functions

Altistart 22: Installation and operation couldn't be simpler
- Reduced wiring time (6 connections instead of 12)
- Optimum enclosure sizes (Altistart 22 is very compact)
- Temperature rises kept to a minimum (low heat dissipation)
- Fewer components to manage (multifunction product)
- Simple setup and operation with:
- 4 light emitting diodes (LEDs)
- 4 navigation keys
- 4 x 7 segment display
- Remote display terminal
- SoMove setup software (common to the Altivar, Lexium and TeSys ranges)
Altistart 22: Protects installations
- Minimizes jolts and shocks on your machines
- Reduces mechanical stresses
- Increases the service life of your installations
- Prevents installation failure by detecting and signaling faults such as a blocked motor, underload or incorrect earthing of one of the 3 motor phases
A safe product with numerous integrated functions
- Protection functions for monitoring the motor, the electrical installation and the starter itself
- Coated cards as standard for enhanced resistance to harsh environments
Emphasis on international compatibility
Standards: IEC/EN 60947-4-2
Certifications: CE, CCC, UL, Gost, ctick...
Environment:
- EMC class A
- Pollution degree 2
- Temperature: -10 to 40° in nominal operation
Applications
- Screw compressor and centrifugal compressor
- Pumping
- Screw conveyor
- Piston pump
- Agitator, Mixer
- Compressors
- Fans
- Conveyance Lines
- Refrigerant compressor
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Altistart 22 Soft Start Brochure | 8800HO1003 |
Catalogs |
|
| Altistart 22 soft start/soft stop units - Catalog 2010 | DIA2ED2090804EN-US |
| HVAC & R machine control solutions - Catalog 2011 | DIA6ED2110101EN-US |
| MachineStruxure Automation Solutions for industrial machines - Catalog 2011 | MKTED211041EN-US |
Handouts |
|
| Altistart 22 Open Style Soft Start Selection Guide | 8800HO1002 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| Altistart 22 Catalog | |
| Altistart 22 Technical Publications | |
