Soft Starts

Enclosed ATS22
The Enclosed Altistart™ 22 soft start/soft stop motor controller

Pre-engineered solution with an integrated circuit breaker disconnect and an Altistart 22 soft starter in a stand-alone enclosure

Read More
Basic Featured ATS01
Basic Featured   ATS01

A mini soft start designed for single or 3-phase AC motors rated 3 to 85 A, 0.25 to 75 hp.

Read More
Mid-Range ATS22
Mid-Range Altistart 22

Soft starters for pumps and fans from 17 A to 590 A

Read More
Multi-Featured ATS48
Multi-Featured ATS48

A full-featured soft start designed for 3-phase motors rated 17 to 1200 A, 3 to 1200 hp.

Read More
Enclosed ATS48
Enclosed ATS48

A packaged soft start integrating the latest ATS48 technology into a combination package for application requirements up to 600 hp

Read More