E-flex Type 3R Pump & Fan Drive

Type 3R construction; Outdoor rated; Variable torque rated; Commercial fan and pump drive

E-Flex AC Type 3R drives are packaged, outdoor-rated, adjustable speed drive solutions for commercial and industrial HVAC and pump applications. The E-Flex Type 3R drive is well suited for overcrowded mechanical rooms and long conduit runs commonly found in retrofit applications for large HVAC systems. The ability to install E-Flex Type 3R drives on rooftops and other outdoor locations -- rain or shine -- allows users to maximize their energy savings potential by 50% or more. Unique, bottom conduit entry with pre-punched knockouts facilitates installation.

E-Flex Type 3R drives are compatible with Altivar® 58 communication cards, I/O extension cards and operator interface options. Standard HVAC protocols such as LonWorks and Johnson Controls N2 are also available.

Available Ratings

  • 1 - 100 HP variable torque 460 VAC, three-phase input
  • 1 - 50 HP variable torque 208/230 VAC, three-phase input

Features and Benefits

  • Product integrity and reliability
    - UL 508C listing and coordination with NEMA ICS 7.1 standards exceed minimum UL AIC requirements
    - Coordinated circuit breaker eliminates line input fuse requirements
    - Mechanically linked, emergency, full-speed bypass option prevents accidental voltage backfeeding
  • Application flexibility
    - Thermal management system for -10 to +50°C ambient temperatures allows operation "rain or shine"
    - Thermostatically controlled space heater
  • Ease of Use
    - Pre-punched conduit knockouts simplify installation
    - Pre-programmed for HVAC variable torque operation and pre-wired with HVAC controls
    - Type 2B wiring terminals facilitate wiring
     
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
E-Flex Enclosed Drive Controller Brochure 8800BR0501
Data Bulletins
Boosting the Energy Efficiency of HVAC Systems with Variable Speed Drives 8800DB0601
E-Flex Drawing Transmittal Sheet 8839SM0601
E-Flex Enclosed Drive Controller Specification Data 8839DB0701
Preparing Submittals for Class 8839 E-Flex AC Drives 8839SM0702
Specifications for Centrifugal Pump and Fan Applications 16420-4.2
Table of Contents--Submittal Resource Binder for Class 8839 8839SM0701
drawings
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT W (COMBINATION DISCONNECT) WITH HAND-OFF-AUTO SELECTOR AND MANUAL SPEED POTENTIOMETER 8839-075-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT W (COMBINATION DISCONNECT) WITH HAND-OFF-AUTO SELECTOR, START/STOP PUSHBUTTONS, AND MANUAL SPEED POTENTIOMETER 8839-073-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT W (COMBINATION DISCONNECT) WITH HAND-OFF-COMMUNICATIONS SELECTOR, START/STOP PUSHBUTTONS, AND MANUAL SPEED POTENTIOMETER 8839-079-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT W (COMBINATION DISCONNECT) WITH START/STOP PUSHBOTTONS AND MANUAL SPEED POTENTIOMETER 8839-074-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT Y (BYPASS) WITH HAND-OFF-AUTO AND MANUAL SPEED POTENTIOMETER 8839-072-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT Y (BYPASS) WITH HAND-OFF-AUTO SELECTOR, START/STOP PUSHBUTTON, AND SPEED POTENTIOMETER 8839-071-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER ELEMENTARY: POWER CIRCUIT Y (BYPASS) WITH HAND-OFF-COMMUNICATIONS SELECTOR, START/STOP PUSHBUTTONS, AND MANUAL SPEED POTENTIOMETER 8839-078-1
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER OUTLINE: TYPE 1 OR 12K - SIZE A (1.7.5HP @ 460V, 1-5HP @ 208/230V) 8839-250-A
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER OUTLINE: TYPE 1 OR 12K - SIZE B (10-25HP @ 460V, 7.5-10HP @ 208/230V) 8839-250-B
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER OUTLINE: TYPE 1 OR 12K - SIZE C (30-50HP @ 460V, 15-25HP @ 208/230V) 8839-251-A
E-FLEX HVAC/PUMP ENCLOSED DRIVE CONTROLLER OUTLINE: TYPE 1 OR 12K - SIZE D (60-100HP @ 460V, 30-50HP @ 208/230V) 8839-251-B
E-FLEX TYPE 3R OUTLINE DRAWING SIZE A & B 80461-252-5X
E-FLEX TYPE 3R OUTLINE DRAWING SIZE C & D 80461-253-5X
E-FLEX W/O BYPASS SCHEMATIC H-O-A / SPEED POT 80461-075-01
ELEMEMENTARY DRAWING 80461-071-01
ELEMEMENTARY DRAWING 80461-072-01
ELEMEMENTARY DRAWING 80461-073-01
ELEMEMENTARY DRAWING 80461-074-01
ELEMEMENTARY DRAWING 80461-078-01
ELEMEMENTARY DRAWING 80461-071-01
ELEMEMENTARY DRAWING 80461-072-01
ELEMEMENTARY DRAWING 80461-073-01
ELEMEMENTARY DRAWING 80461-074-01
ELEMEMENTARY DRAWING 80461-078-01
ELEMEMENTARY DRAWING 80461-079-01
ELEMEMENTARY DRAWING 80461-071-01
ELEMEMENTARY DRAWING 80461-072-01
ELEMEMENTARY DRAWING 80461-073-01
ELEMEMENTARY DRAWING 80461-074-01
ELEMEMENTARY DRAWING 80461-079-01
ELEMEMENTARY DRAWING 80461-071-01
ELEMEMENTARY DRAWING 80461-072-01
ELEMEMENTARY DRAWING 80461-073-01
ELEMEMENTARY DRAWING 80461-074-01
ELEMEMENTARY DRAWING 80461-078-01
ELEMEMENTARY DRAWING 80461-079-01
Handouts
Drives Start-up Center Program Q & A 8800HO0505
Instruction Bulletins
Addendum to Altivar 61 Variable Speed Drives Programming Manual 30072-451-55
Addendum to ATV61 Variable Speed Drives Installation Manual High Horsepower 30072-451-57
E-Flex Adjustable Speed Drive Controllers 30072-451-51
E-Flex and Econo-Flex AC Drives Environmental Enhancement Kits 30072-453-08
Price Lists
AC Drives and Soft Starts Price Guide 8800PL9701
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Altivar 61 Installation Manual, 0.5 to 100 hp, Module 1760643
Altivar 61 Installation Manual, 75 to 700 hp, Module 1760655
Altivar 61 Programming Manual, Module 1760649