Enclosed Powergard (18 Pulse Technology)
Class 8839 Type CPD Series C, 18-pulse, enclosed drive controllers featuring ATV61/71 power converters.
Combining adjustable speed drive and power quality solutions
For municipal and industrial pumping applications, the Square D® brand PowerGard™ Series C 18-Pulse enclosed drive controller features the new Telemecanique® brand Altivar® 61 and 71 adjustable frequency drives/power converters. Schneider Electric’s experience and expertise in power distribution and power quality measurement are combined with solid state motor control. The result: A robust, packaged, adjustable speed drive with clean power solution.
PowerGard™18-Pulse drives are ideal for installations specifying “clean power” low- harmonic content in compliance with IEEE 519 guidelines for harmonic mitigation. PowerGard™ 18-Pulse drives are UL508 listed and feature a heavy-duty industrial disconnect handle with lock-out/tag-out provisions. PowerGard™ 18-Pulse enclosed drive controllers are low voltage products available in the following ratings:
Constant torque (Heavy duty ratings – 150% current limit)
- Altivar® 71 power converter
- 40 to 450 hp, 460 V
Variable torque (Light duty ratings – 110% current limit)
- Altivar® 61 power converter
- 50 to 500 hp, 460 V
PowerGard™ 18-Pulse enclosed drive controllers are available in Type 1 general purpose or with fan filter options
What can the PowerGard 18-Pulse controller do for you?
Custom performance
- Clean power (low harmonic content) for high-horsepower ratings
- Customized for specific applications
- Advanced technology platform increases reliability and uptime
- Dedicated 18-Pulse transformer/reactor and bridge rectifiers
- Altivar 61 and 71 power converters for peak performance
Ease of use
- Intuitive door-mounted graphic display screen in plain text
- Programming is clear, precise and illustrated; diagnostics are intuitive
- Operators mounted on enclosure doors are pre-programmed to save set-up time and expense
Fully protected
- Patented 18-Pulse converter technology with premium harmonic mitigation
- 100,000 AIC coordinated, UL508 listed and NEC article 409 rated
Meets 2003 IBC and ASCE 7 standards for seismic qualification (optional)
Expandable network capabilities
- For building automation, add Lonworks®, BACNet™, MetaSYS® N2, APOGEE® P1 communciations cards
- For industrial applications, add DeviceNet™, Ethernet TCP/IP, FIPIO, Interbus-S, Modbus® Plus, Modbus Uni-Telway, Profibus® DP communication cards
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| PowerGard Series C 18-Pulse Drive | 8839BR0502 |
Instruction Bulletins |
|
| Altivar 61/71 PowerGard Class 8839 Type CPD 18-Pulse Adjustable Speed Drive Controllers | 30072-451-53 |
Price Lists |
|
| AC Drives and Soft Starts Price Guide | 8800PL9701 |
