Multi-Featured ATV71

Offers remarkable performance, with an easy to use common interface across a wider horsepower range.

Maximum performance, flexible and reliable

The Altivar 71 is a high-end AC drive for constant torque applications using three-phase motors from 0.5 to 100 HP at 208/230 VAC and 1 - 700 HP at 380/460 VAC. The Altivar 71 defines ease of use for variable speed AC drives and simplifies complex applications with customizable capability. Reliable, expandable and easy to control, it saves time and money for machine builders, panel builders and system inegrators.

The Altivar 71 offers the following:

  • Remarkable performance – Excellent motor control algorithm provides best-in-class torque performance and speed regulation.
  • Easy control – The large, easy-to-read customizable display uses plain text words and features a navigation wheel that allows users to scroll through drop-down menus.
  • Simple start-up – The quick-start menu incorporates macro-configurations for easy and fast commissioning.
  • Complete offer – A common user interface and numerous options across a wide horsepower range round out this offer.
  • Open design approach – Altivar 71 drives feature an integrated Modbus / CANopen port for network connectivity and easy integration into automation systems, or other optional communications connectivity.
  • Protection at all levels – Features includes thermal protection, power removable safety function, drive protection and environmental protection in accordance to the Eco-Design principle.
  • Expandable – The simple addition of I/O, communication cards, and programmable controller cards make this drive highly adaptable and connectable to other Telemecanique® products.


Benefits for the OEM

  • High-level functionality to meet many applications
  • Customization gives the OEM the ability to offer a unique solution
  • Adaptability to provide only the options needed resulting in the most economical solution

Benefits for Panel Builders and System Integrators

  • Wide power range to meet multiple job requirements
  • High level of capability for ease of integration into automation systems
  • An easy to use product that is easy to commission
  • Complete product line with a common user interface and numerous options across a wide horsepower range

 

Applications

  • Textile
  • Material Handling
  • Escalators
  • Weight measurement

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Altivar 71 variable speed AC drives 8000BR0826
Marine Solutions Brochure 8000BR0932
Packaging Control Technology 106BR0303
Catalogs
Altivar 71 Variable Speed Drives Catalog 8800CT0501
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Data Bulletins
The Effects of Available Short-Circuit Current on AC Drives 8800DB0801
drawings
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 1 ATV_61_71_FRAME_SIZE_1
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 2 ATV 61_71_FRAME_SIZE_2
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 3 ATV_61_71_FRAME_SIZE_3
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 4 ATV 61_71_FRAME_SIZE_4
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 5 ATV_61_71_FRAME_SIZE_5
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 6 ATV 61_71_FRAME_SIZE_6
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 7 ATV 61_71_FRAME_SIZ_ 7
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 8 ATV 61_71_FRAME_SIZE_8
ALTIVAR 61 71 AC DRIVE DRAWING FRAME 9 ATV 61_71_FRAME_SIZE_9
Handouts
Altivar 71 AC Drive Selection Guide 8000HO0818
Price Lists
AC Drives and Soft Starts Price Guide 8800PL9701
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Multi-loader Cord Set User Instruction Sheet, BBV48789
Multi-Loader User Manual, BBV48778