Altivar 32
A slim, book-style footprint with side-by-side mounting capability and the ability to accept a self-protected disconnect reduces panel space and wiring costs.
The Altivar 32 variable speed drive’s slim, book-style footprint, side-by-side mounting capability and ability to accept a self-protected disconnect reduces panel space and wiring costs. It also has certified safety functions for safe power removal, safe limited speed and safe stopping, as well as integrated decision capabilities such as input/output (I/O) event logic, counting and timing functions.
It delivers exceptional speed and torque control for asynchronous or synchronous AC motors to maximize your machine’s performance. It also provides other innovative features such a Bluetooth connectivity, integrated logic, quick wiring adapters and conformal coating to protect circuit boards from dust, moisture and other airborne contaminants, which allows it to be used in harsh environments.
A variable speed drive for asynchronous and synchronous motors
- ¼ – 3 HP @ 240 Vac
- ½ – 20 HP @ 480 Vac
Applications
- Packaging
- Smart material working
- Smart baggage handling
- Food & Beverage
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| The Altivar 32 Drive | 8800BR1001 |
| The Altivar 32 Drive Selection Guide | 8800BR1004 |
| The Altivar and Altistart line of drives and soft starts deliver | 8800BR1105 |
Catalogs |
|
| Altivar 32 variable speed drives - Catalog 2011 | DIA2ED2100401EN-US |
| MachineStruxure Automation Solutions for industrial machines - Catalog 2011 | MKTED211041EN-US |
Instruction Bulletins |
|
| Altivar 31, Altivar 312, and Altivar 32 Motor Cable Installation Guidelines for Baggage Conveyance Applications | 30072-453-28 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| Altivar 32 Installation Manual | |
| Altivar 32 Programming Manual | |
| Altivar 32 Quick Start Guide | |
| Other Altivar 32 documentation | |
