Nano ATV12
Combines flexibility, reliability, and the most advanced sensorless flux vector technology into very small space.
Big function in a small footprint
With highly advanced technology ATV12 AC drive is ideal for small machine applications, including conveyors, packaging, commercial kitchen equipment, door controls, fitness & healthcare equipment, HVAC and pumping.
Related Documents & Downloads
Available Ratings for 208/230v 3-phase motors
- 0.25 - 1 HP @ 110 VAC, single phase input
- 0.25 - 3 HP @ 208/230 VAC, single phase input
- 0.25 - 5 HP @ 208/230 VAC, three phase input
Control Features
- 4 logic inputs, 1 analog input, 1 status relay, 1 digital output, 1 analog output
- Modbus Communications for control and monitoring
- Simple to use manual controls for testing or local operation
Protection
- Extensive range of drive and motor protection parameters including thermal overload, overspeed, under/over voltage, phase loss, overbraking, process underload and more
- Meets worldwide standards, including UL, CE marking.
Saves on installation time and cost
- The small footprint supports side by side mounting and easy installation.
- Able to be programmed while still in the shipping box using optional Multiloader accessory.
- SoMove Software for configuration and diagnostics
Flexible design
- Functional as a substitute for reversing two-speed motors and as a replacement for DC speed control applications.
- 50°C operation (60°C with de-rating)
Superior Motor Control
- Sensorless Vector Control and innovative breaking control provides industry leading starting and stopping torque
- Switching frequency adjustable from 2 to 16 kHz Audible noise reduction
Applications
- HVAC
- Packaging
- Food & Beverage
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Altivar 12 drive brochure | 8800BR0902 |
| The Altivar and Altistart line of drives and soft starts deliver | 8800BR1105 |
Catalogs |
|
| Altivar 12 variable speed drives - Catalog 2010 | DIA2ED2081004EN-US |
| MachineStruxure Automation Solutions for industrial machines - Catalog 2011 | MKTED211041EN-US |
Price Lists |
|
| AC Drives and Soft Starts Price Guide | 8800PL9701 |
| Altivar 12 Price Guide | 8800PL0901 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| Altivar 12 Communication Parameters | |
| Altivar 12 Variable Speed Drives Catalog, DIA2ED2081004EN | |
| Altivar 12P Installation Manual, BBV28587 | |
| ATV12 Modbus Communication Manual | |
| Multi-loader Cord Set User Instruction Sheet, BBV48789 | |
| Multi-Loader User Manual, BBV48778 | |
